IESNA:LM-63-2002
[TEST]P954273
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47172
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5534.7 6930 8191.3 9167.8 9964 10414.5 10626.3 10701.8 11084.1 11902.3
13253.7 14960.6 16640.7 17982.4 19156.1 20227.5 20904.4 21077.3 20660.9 19606.6
17478.4 13799.1 11390.9 9540.3 7555.8 5315.6 3494.2 2449.6 1911.5 1650.9
1497.5 1258.9 1066.5 370.1 180.2 29.2 0
5534.7 6978.7 8252.2 9245.7 9976.2 10470.5 10723.7 10794.3 11110.9 11848.7
13097.8 14770.7 16419.2 17807.1 18993 20064.3 20867.9 21157.7 20892.2 19998.6
18221.1 14821.8 11851.1 9951.8 7991.6 5795.3 3810.8 2571.4 1972.3 1709.4
1512.1 1278.4 1076.3 457.8 192.4 36.5 0
5534.7 6917.8 8167 9170.2 9951.8 10519.2 10833.3 10967.2 11215.6 11877.9
12942 14427.3 16010.1 17405.3 18532.7 19433.7 20278.6 20690.1 20585.4 19872
18442.6 16107.5 12839.7 10560.6 8615 6486.8 4331.9 2878.2 2128.2 1767.8
1560.8 1358.7 1163.9 888.8 452.9 53.6 0
5534.7 6917.8 8130.4 9131.2 9966.4 10606.8 11035.4 11259.4 11493.2 12004.5
12795.9 13947.6 15316.1 16628.6 17685.4 18552.2 19280.3 19869.6 20027.8 19794.1
18934.5 17339.6 15099.4 12447.7 9951.8 7733.5 5408.1 3462.6 2361.9 1797
1551.1 1346.6 1149.3 915.6 642.8 250.8 0
5534.7 6713.3 7889.4 8916.9 9798.4 10577.6 11198.5 11610.1 11873 12277.2
12934.7 13779.6 14872.9 15985.7 16986.5 17848.5 18549.8 19173.1 19616.3 19735.6
19499.4 18773.8 17366.4 15238.2 12752.1 10212.4 7609.4 5016.1 3150.9 2113.6
1612 1431.8 1244.3 949.6 640.4 199.7 0
5534.7 6606.1 7667.8 8668.6 9593.9 10451 11230.2 11846.2 12265.1 12657.1
13149 13855.1 14673.3 15644.8 16623.7 17597.7 18425.6 19073.3 19562.7 19966.9
20281.1 20176.4 19735.6 18734.8 17006 14765.8 11885.2 9114.2 6128.9 3784
2454.5 1677.7 1215.1 735.4 370.1 97.4 0
5534.7 6401.6 7324.5 8266.8 9182.4 10080.9 10947.7 11719.6 12360 12873.8
13394.9 13964.7 14590.5 15369.7 16263.3 17276.3 18318.5 19324.1 20215.3 20999.4
21712.8 22496.9 22850 23069.1 23020.4 22027 20130.1 17108.3 13110 8880.4
5125.7 2661.4 1358.7 784.1 382.3 131.5 0
5534.7 6245.8 6986 7794.4 8632.1 9423.4 10273.2 11098.7 11892.5 12593.8
13295.1 13945.2 14534.5 15170 15837.2 16553.1 17383.4 18323.3 19350.9 20441.8
21632.5 23341.9 24722.5 25565 26524.4 27218.4 27308.5 26375.9 23950.6 20025.4
14590.5 9416.1 4799.4 1957.7 698.8 136.4 0
5534.7 5965.7 6486.8 7090.7 7753 8454.3 9167.8 9873.9 10572.7 11291.1
12043.5 12739.9 13497.2 14288.5 15111.6 15937 16852.6 17880.2 19017.3 20305.4
21810.2 24091.8 26356.4 27907.5 29887.1 32217.4 34710.8 36373.9 36018.4 32670.3
25776.8 16711.4 7088.3 2164.7 681.8 141.2 0
5534.7 5917 6435.7 6990.9 7616.7 8279 8955.9 9630.4 10297.6 10974.5
11641.7 12333.2 13063.7 13855.1 14673.3 15523.1 16467.9 17512.5 18681.3 20013.2
21515.6 23931.1 26212.7 27892.9 30008.9 32548.6 35270.9 37004.6 36675.9 33115.9
25623.4 15669.2 6004.7 1658.2 535.7 121.7 0
5534.7 5732 5999.8 6360.2 6796.1 7270.9 7750.6 8254.6 8775.7 9301.7
9832.5 10380.4 10933.1 11517.5 12145.7 12810.5 13541 14368.9 15367.2 16506.8
17894.8 20100.9 21773.7 23424.6 25438.4 27861.2 30135.5 31121.7 30091.7 26164
19314.4 10750.5 3099.7 650.1 216.7 48.7 0
5534.7 5595.6 5746.6 5963.3 6262.8 6586.7 6939.7 7302.5 7670.2 8062.3
8444.6 8812.2 9192.1 9569.5 9968.9 10390.1 10833.3 11371.4 11994.8 12803.2
13972 15423.3 16411.9 17517.3 18839.5 20281.1 21264.8 20921.5 19202.4 15978.4
11539.4 5904.9 1926.1 574.7 197.2 46.3 0
5534.7 5473.9 5495.8 5595.6 5758.8 5926.8 6148.4 6367.5 6584.2 6810.7
7007.9 7185.7 7334.2 7470.6 7565.5 7626.4 7687.3 7728.7 7796.9 7955.1
8335 8559 8600.4 8683.2 8812.2 8929.1 8610.1 7599.6 6158.1 4563.2
3102.2 1758.1 881.5 372.6 180.2 63.3 0
5534.7 5218.2 5030.7 4933.3 4923.6 4962.5 5028.3 5101.3 5152.4 5184.1
5181.7 5120.8 5025.8 4891.9 4714.1 4497.4 4236.9 3966.6 3718.2 3486.9
3248.3 3036.4 2858.7 2712.6 2586 2456.9 2296.2 2079.5 1780 1378.2
1003.2 737.8 511.3 328.7 187.5 53.6 0
5534.7 4982 4638.7 4487.7 4451.2 4482.8 4551 4624.1 4660.6 4650.8
4599.7 4509.6 4378.1 4215 4025 3830.2 3628.1 3426 3226.4 3007.2
2785.6 2586 2439.9 2352.2 2318.1 2323 2318.1 2249.9 2081.9 1801.9
1370.9 944.8 662.3 435.9 216.7 48.7 0
5534.7 4796.9 4383 4219.8 4227.1 4319.7 4421.9 4487.7 4492.6 4448.7
4363.5 4241.8 4098.1 3932.5 3757.2 3584.3 3401.7 3209.3 3012.1 2829.5
2690.7 2571.4 2491 2439.9 2396 2344.9 2264.5 2181.8 2079.5 1916.3
1668 1310 859.6 474.8 226.5 48.7 0
5534.7 4619.2 4193.1 4083.5 4151.7 4278.3 4378.1 4426.8 4407.3 4331.9
4215 4076.2 3915.5 3757.2 3589.2 3426 3314 3180.1 3012.1 2878.2
2788.1 2668.8 2481.3 2332.7 2235.3 2140.4 2043 1945.6 1857.9 1777.5
1682.6 1529.2 1251.6 959.4 562.5 136.4 0
5534.7 4519.3 4093.2 4032.3 4149.2 4271 4370.8 4400 4353.8 4234.5
4090.8 3927.6 3752.3 3596.5 3462.6 3387.1 3297 3204.5 3114.4 2914.7
2736.9 2595.7 2454.5 2323 2186.6 2067.3 1950.4 1843.3 1731.3 1602.2
1475.6 1361.2 1193.1 1030 720.8 280 0
5534.7 4434.1 4029.9 4022.6 4151.7 4268.5 4356.2 4365.9 4295.3 4166.3
4003.1 3822.9 3662.2 3513.7 3413.9 3328.6 3219.1 3070.5 2939 2780.8
2659 2522.7 2388.7 2267 2164.7 2060 1948 1833.6 1699.6 1551.1
1387.9 1244.3 1059.2 801.1 530.8 221.6 0
5534.7 4385.4 3998.3 4020.2 4161.4 4275.8 4353.8 4339.2 4249.1 4095.7
3905.7 3728 3577 3462.6 3409 3279.9 3080.3 2848.9 2756.4 2678.5
2539.7 2432.6 2340 2203.7 2101.4 2021 1916.3 1792.2 1643.6 1480.5
1302.7 1224.8 1054.4 689.1 501.6 306.8 0
5534.7 4375.7 3978.8 4022.6 4163.8 4280.7 4351.3 4331.9 4222.3 4049.4
3857 3681.7 3533.2 3462.6 3379.8 3216.6 2924.4 2732.1 2683.4 2588.4
2466.6 2335.2 2211 2116 2057.6 2006.4 1911.5 1794.6 1653.4 1490.2
1317.3 1361.2 1086 725.6 552.7 204.5 0
5534.7 4375.7 3976.3 4029.9 4166.3 4283.2 4348.9 4339.2 4232 4051.8
3857 3679.3 3530.7 3465 3372.5 3206.9 2902.5 2734.5 2695.5 2586
2459.3 2315.7 2213.4 2086.8 2069.7 2006.4 1909 1794.6 1663.1 1487.8
1322.2 1341.7 932.6 750 545.4 197.2 0
